Title Information
Product Number: D13002VFP10V
Pkg. Name:PRQP0100JE-B
Pkg. Previous Code:FP-100AV
JEITA Standard:P-QFP100-14x20-0.65
Pkg. Code: pkg_775
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 3.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details