Title Information
Product Number: R5F213J6MNNP#W4
Pkg. Name:PWQN0036KA-B
Pkg. Previous Code:36PJW-B
JEITA Standard:P-HWQFN36-6x6-0.50
Pkg. Code: pkg_1011
Lead Count: 36
Length: 6 mm
Width: 6 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details