R4F20323RDFE#V0 Packaging Info

Obsolete

Title Information
Product Number: R4F20323RDFE#V0
Pkg. Name:PLQP0100KB-A
Pkg. Previous Code:FP-100U
JEITA Standard:P-LFQFP100-14x14-0.50
Pkg. Code: pkg_7157
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details