Title Information
Product Number: UPD78F0361GK-UET-A
Pkg. Name:PLQP0064JA-A
Pkg. Previous Code:P64GK-65-UET-2
JEITA Standard:P-LQFP64-12x12-0.65
Pkg. Code: pkg_3026
Lead Count: 64
Length: 12 mm
Width: 12 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details