Title Information
Product Number: UPD78F0375GK-8EU-A
Pkg. Name:PLQP0080KE-A
Pkg. Previous Code:P80GK-50-8EU-2
JEITA Standard:P-LFQFP80-12x12-0.50
Pkg. Code: pkg_3032
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details