Title Information
Product Number: UPD78F0363GB-UEU-A
Pkg. Name:PLQP0064KF-A
Pkg. Previous Code:P64GB-50-UEU-2
JEITA Standard:P-LFQFP64-10x10-0.50
Pkg. Code: pkg_3014
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details