Title Information
Product Number: F1320NBGI
Pkg. Description: VFQFPN 6.00x6.00x0.80 mm 0.50mm Pitch
Pkg. Code: NBG36
Lead Count: 36
Length: 6 mm
Width: 6 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MO-220
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: VFQFPN
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details