Title Information
Product Number: UPD789046GB-XXX-8ES-A
Pkg. Name:PLQP0044GC-C
Pkg. Previous Code:S44GB-80-8ES-2
JEITA Standard:P-LQFP44-10x10-0.80
Pkg. Code: pkg_8052
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details