Title Information
Product Number: UPD789477GK-XXX-9EU-A
Pkg. Name:PTQP0080KD-B
Pkg. Previous Code:P80GK-50-9EU-1
JEITA Standard:P-TFQFP80-12x12-0.50
Pkg. Code: pkg_8208
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details