Title Information
Product Number: UPD703111BGM-15-UEU-A
Pkg. Name:PLQP0176KE-C
Pkg. Previous Code:S176GM-50-UEU-2
JEITA Standard:P-LFQFP176-24x24-0.50
Pkg. Code: pkg_8048
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details