Title Information
Product Number: UPD70F3917GF(R)-GAT-AX
Pkg. Name:PLQP0128KE-A
Pkg. Previous Code:P128GF-50-GAT-2
JEITA Standard:P-LFQFP128-14x20-0.50
Pkg. Code: pkg_2984
Lead Count: 128
Length: 20 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details