Obsolete
Title | Information |
---|---|
Product Number: | R5F10FLEDNA#U0 |
Pkg. Name: | PWQN0064KC-A |
Pkg. Previous Code: | P64K8-50-6B4-4 |
JEITA Standard: | P-HWQFN64-9x9-0.50 |
Pkg. Code: | pkg_3446 |
Lead Count: | 64 |
Length: | 9 mm |
Width: | 9 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |