Title Information
Product Number: R8A77210C133BAV
Pkg. Name:PLBG0256KA-A
Pkg. Previous Code:BP-256CV
JEITA Standard:P-LFBGA256-11x11-0.50
Pkg. Code: pkg_1044
Lead Count: 256
Length: 11 mm
Width: 11 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details