Title Information
Product Number: HD6417727X160CV
Pkg. Name:PRQP0240KE-A
JEITA Standard:P-QFP240-32x32-0.50
Pkg. Code: pkg_11721
Lead Count: 240
Length: 32 mm
Width: 32 mm
Thickness: 3.95 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details