R7S721030VCBG#AC0 Packaging Info

Active

Title Information
Product Number: R7S721030VCBG#AC0
Pkg. Name:PLBG0176KA-A
JEITA Standard:P-LFBGA176-8x8-0.50
Pkg. Code: pkg_9975
Lead Count: 176
Length: 8 mm
Width: 8 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details