Title Information
Product Number: R8A77450HA02BG#UA
Pkg. Name:PRBG0501GA-A
Pkg. Previous Code:501F7S-A
JEITA Standard:P-FBGA501-21x21-0.80
Pkg. Code: pkg_11702
Lead Count: 501
Length: 21 mm
Width: 21 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FC-BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details