R5F11PLGABG#U0 Packaging Info

Active

Title Information
Product Number: R5F11PLGABG#U0
Pkg. Name:PTBG0064LA-A
JEITA Standard:P-TFBGA64-4x4-0.40
Pkg. Code: pkg_11877
Lead Count: 64
Length: 4 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details