Title Information
Product Number: R7FS5D57C2A01CLK#AC1
Pkg. Name:PTLG0145KA-A
Pkg. Previous Code:145F0G
JEITA Standard:P-TFLGA145-7x7-0.50
Pkg. Code: pkg_1083
Lead Count: 145
Length: 7 mm
Width: 7 mm
Thickness: 1.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details