Title Information
Product Number: R7S910022CBG#AC0
Pkg. Name:PLBG0112KA-A
JEITA Standard:P-LFBGA112-6x6-0.50
Pkg. Code: pkg_11898
Lead Count: 112
Length: 6 mm
Width: 6 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details