Title Information
Product Number: R9A06G033VGBA#AC1
Pkg. Name:PLBG0196GA-A
JEITA Standard:P-LFBGA196-12x12-0.80
Pkg. Code: pkg_11875
Lead Count: 196
Length: 12 mm
Width: 12 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details