72V223L7-5PF8 Packaging Info

Obsolete

Title Information
Product Number: 72V223L7-5PF8
Pkg. Description: TQFP 14.00x14.00x1.40 mm 0.65mm Pitch
Pkg. Code: PN80
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-136-BQ
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: TQFP
Qty. per Reel: 750
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 24
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details