M30855FWGP Packaging Info

Obsolete

Title Information
Product Number: M30855FWGP
Pkg. Code: PLQP0144KA-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: -1
Title Information

More Package Details