M30855MW-XXXGP Packaging Info

Obsolete

Title Information
Product Number: M30855MW-XXXGP
Pkg. Code: PLQP0144KA-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: No
Title Information

More Package Details