M30853FHTGP Packaging Info

Obsolete

Title Information
Product Number: M30853FHTGP
Pkg. Code: PLQP0100KB-A
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: No
Title Information

More Package Details