HD6432314XXXTE Packaging Info
Active
Title |
Information |
Product Number: |
HD6432314XXXTE |
Pkg. Name: | PRQP0100JE-B |
Pkg. Previous Code: | FP-100A |
JEITA Standard: | P-QFP100-14x20-0.65 |
Pkg. Code: |
pkg_82 |
Lead Count: |
100 |
Length: |
20 mm |
Width: |
14 mm |
listMore Package Details