HD6432317SXXXLPW Packaging Info
Active
Title |
Information |
Product Number: |
HD6432317SXXXLPW |
Pkg. Name: | PTLG0113JA-A |
Pkg. Previous Code: | TLP-113V |
JEITA Standard: | P-TFLGA113-8x8-0.65 |
Pkg. Code: |
pkg_845 |
Lead Count: |
113 |
Length: |
8 mm |
Width: |
8 mm |
listMore Package Details