HD6432323XXXF Packaging Info
Active
Title |
Information |
Product Number: |
HD6432323XXXF |
Pkg. Name: | PRQP0128KB-A |
Pkg. Previous Code: | FP-128B |
JEITA Standard: | P-FQFP128-14x20-0.50 |
Pkg. Code: |
pkg_83 |
Lead Count: |
128 |
Length: |
20 mm |
Width: |
14 mm |
listMore Package Details