Title Information
Product Number: HD64F3024F25WV
Pkg. Name:PRQP0100KA-A
Pkg. Previous Code:FP-100BV
JEITA Standard:P-FQFP100-14x14-0.50
Pkg. Code: pkg_781
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information

More Package Details