HD6432355XXXTE Packaging Info
Active
Title |
Information |
Product Number: |
HD6432355XXXTE |
Pkg. Name: | PTQP0120LA-A |
Pkg. Previous Code: | TFP-120 |
JEITA Standard: | P-TFQFP120-14x14-0.40 |
Pkg. Code: |
pkg_135 |
Lead Count: |
120 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details