HD6433691XXXFPI Packaging Info
Active
Title |
Information |
Product Number: |
HD6433691XXXFPI |
Pkg. Name: | PLQP0064KB-A |
Pkg. Previous Code: | FP-64K |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: |
pkg_702 |
Lead Count: |
64 |
Length: |
10 mm |
Width: |
10 mm |
listMore Package Details