HD6433691XXXHI Packaging Info

Active

Title Information
Product Number: HD6433691XXXHI
Pkg. Name:PRQP0064GB-A
Pkg. Previous Code:FP-64A
JEITA Standard:P-QFP64-14x14-0.80
Pkg. Code: pkg_72
Lead Count: 64
Length: 14 mm
Width: 14 mm
Title Information

More Package Details