HD6433692GXXXFX Packaging Info
Active
Title |
Information |
Product Number: |
HD6433692GXXXFX |
Pkg. Name: | PLQP0048JA-A |
Pkg. Previous Code: | FP-48F |
JEITA Standard: | P-LQFP48-10x10-0.65 |
Pkg. Code: |
pkg_103 |
Lead Count: |
48 |
Length: |
10 mm |
Width: |
10 mm |
listMore Package Details