Title Information
Product Number: HD6432215BXXXBR
Pkg. Name:PLBG0112GA-A
Pkg. Previous Code:BP-112V
JEITA Standard:P-LFBGA112-10x10-0.80
Pkg. Code: pkg_723
Lead Count: 112
Length: 10 mm
Width: 10 mm
Title Information

More Package Details