HD64338075RXXXW Packaging Info

Active

Title Information
Product Number: HD64338075RXXXW
Pkg. Name:PTQP0080KC-A
Pkg. Previous Code:TFP-80C
JEITA Standard:P-TFQFP80-12x12-0.50
Pkg. Code: pkg_129
Lead Count: 80
Length: 12 mm
Width: 12 mm
Title Information

More Package Details