Title Information
Product Number: HD6437065AXXXF
Pkg. Name:PLQP0176KC-A
Pkg. Previous Code:FP-176
JEITA Standard:P-LFQFP176-24x24-0.50
Pkg. Code: pkg_108
Lead Count: 176
Length: 24 mm
Width: 24 mm
Title Information

More Package Details