HD6432338XXXFC Packaging Info
Active
Title |
Information |
Product Number: |
HD6432338XXXFC |
Pkg. Name: | PRQP0144KA-A |
Pkg. Previous Code: | FP-144G |
JEITA Standard: | P-FQFP144-20x20-0.50 |
Pkg. Code: |
pkg_87 |
Lead Count: |
144 |
Length: |
20 mm |
Width: |
20 mm |
listMore Package Details