HD64338600RXXXFTWV Packaging Info
Active
Title |
Information |
Product Number: |
HD64338600RXXXFTWV |
Pkg. Name: | PVQN0032KA-A |
Pkg. Previous Code: | TNP-32 |
JEITA Standard: | P-VQFN32-5x6-0.50 |
Pkg. Code: |
pkg_693 |
Lead Count: |
32 |
Length: |
6 mm |
Width: |
5 mm |
listMore Package Details