Title Information
Product Number: HD64338004XXXFT
Pkg. Name:PVQN0064LB-A
Pkg. Previous Code:TNP-64B
JEITA Standard:P-VQFN64-8x8-0.40
Pkg. Code: pkg_1108
Lead Count: 64
Length: 8 mm
Width: 8 mm
Title Information

More Package Details