Title Information
Product Number: HD6432375RXXXFQ
Pkg. Name:PLQP0144KC-A
Pkg. Previous Code:FP-144H
JEITA Standard:P-LFQFP144-20x20-0.50
Pkg. Code: pkg_106
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details