HD6432375TXXXFQ Packaging Info
Active
Title |
Information |
Product Number: |
HD6432375TXXXFQ |
Pkg. Name: | PLQP0144KC-A |
Pkg. Previous Code: | FP-144H |
JEITA Standard: | P-LFQFP144-20x20-0.50 |
Pkg. Code: |
pkg_106 |
Lead Count: |
144 |
Length: |
20 mm |
Width: |
20 mm |
listMore Package Details