HD6432225XXXTF Packaging Info
Active
Title |
Information |
Product Number: |
HD6432225XXXTF |
Pkg. Name: | PTQP0100LC-A |
Pkg. Previous Code: | TFP-100G |
JEITA Standard: | P-TFQFP100-12x12-0.40 |
Pkg. Code: |
pkg_130 |
Lead Count: |
100 |
Length: |
12 mm |
Width: |
12 mm |
listMore Package Details