HD6432227XXXFAI Packaging Info
Active
Title |
Information |
Product Number: |
HD6432227XXXFAI |
Pkg. Name: | PRQP0100KA-A |
Pkg. Previous Code: | FP-100B |
JEITA Standard: | P-FQFP100-14x14-0.50 |
Pkg. Code: |
pkg_76 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details