R5M70834ANXXXBGV Packaging Info
Active
Title |
Information |
Product Number: |
R5M70834ANXXXBGV |
Pkg. Name: | PLBG0112GA-A |
Pkg. Previous Code: | BP-112V |
JEITA Standard: | P-LFBGA112-10x10-0.80 |
Pkg. Code: |
pkg_723 |
Lead Count: |
112 |
Length: |
10 mm |
Width: |
10 mm |
listMore Package Details