R5F64534LFD Packaging Info

Obsolete

Title Information
Product Number: R5F64534LFD
Pkg. Code: PLQP0144KA-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: No
Title Information

More Package Details