HD6437144XXXFW Packaging Info
Active
Title |
Information |
Product Number: |
HD6437144XXXFW |
Pkg. Name: | PRQP0112JB-A |
Pkg. Previous Code: | FP-112B |
JEITA Standard: | P-QFP112-20x20-0.65 |
Pkg. Code: |
pkg_86 |
Lead Count: |
112 |
Length: |
20 mm |
Width: |
20 mm |
listMore Package Details