Title Information
Product Number: HD6437145XXXF
Pkg. Name:PLQP0144KB-A
Pkg. Previous Code:FP-144F
JEITA Standard:P-LFQFP144-20x20-0.50
Pkg. Code: pkg_105
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details