HD6437042AXXXF Packaging Info
Active
Title |
Information |
Product Number: |
HD6437042AXXXF |
Pkg. Name: | PRQP0112JA-A |
Pkg. Previous Code: | FP-112 |
JEITA Standard: | P-QFP112-20x20-0.65 |
Pkg. Code: |
pkg_85 |
Lead Count: |
112 |
Length: |
20 mm |
Width: |
20 mm |
listMore Package Details