HD6432127RWXXXPS Packaging Info
Active
Title |
Information |
Product Number: |
HD6432127RWXXXPS |
Pkg. Name: | PRDP0064BB-A |
Pkg. Previous Code: | DP-64S |
JEITA Standard: | P-SDIP64-17x57.6-1.78 |
Pkg. Code: |
pkg_20 |
Lead Count: |
64 |
Length: |
57.6 mm |
Width: |
17 mm |
listMore Package Details