HD64338798XXXFP Packaging Info
Active
Title |
Information |
Product Number: |
HD64338798XXXFP |
Pkg. Name: | PLQP0100KB-A |
Pkg. Previous Code: | FP-100U |
JEITA Standard: | P-LFQFP100-14x14-0.50 |
Pkg. Code: |
pkg_7157 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details