R5M71464BNXXXFPV Packaging Info
Active
Title |
Information |
Product Number: |
R5M71464BNXXXFPV |
Pkg. Name: | PLQP0080JA-A |
Pkg. Previous Code: | FP-80WV |
JEITA Standard: | P-LQFP80-14x14-0.65 |
Pkg. Code: |
pkg_878 |
Lead Count: |
80 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details